(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bearing Separator (BS1S/2S)

Bearing Separator (BS1S/2S)
  • Volume Discount

Heavy duty type for professionals

[Features]
· G, GL type suitable for pulling out bearings and gears which have no gaps for claws

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BS1S
BS2S
Part NumberMinimum order quantityVolume DiscountDays to Ship Breaking Load
(kN)
Mass
(g)
Compatible Puller: Gear Puller (GL type) Thread Diameter Bolt length
(mm)
1 Piece(s)Available

8 Days or more

60900GL4M10160
1 Piece(s)Available

8 Days or more

1003500GL6M12245

Loading...

  1. 1

Basic Information

Model Bearing Separator Part Type Main Body Compatible Puller: Push Puller PP2
Features G, GL type suitable for pulling out bearings and gears which have no gaps for claws.

Additional Products in this Category

Tech Support