(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Wide Thin Nail Slide Gear Puller

Ultra Wide Thin Nail Slide Gear Puller
  • Volume Discount

[Features]
· The H dimension is the dimension with the male thread maximally pulled up.
· Ideal for pulling out pulleys or gears where there is a limited space to hook claws.
· The claw is a slide style device, and a cap bolt makes for ideal placement fixing.
· ABT90L is the long-claw type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABT90
ABT90L
Part NumberMinimum order quantityVolume DiscountDays to Ship Hook Working Reach
(mm)
Mass
(g)
Supplement
1 Piece(s)Available

8 Days or more

70600-
1 Piece(s)Available

8 Days or more

100800Claw Length Type

Loading...

  1. 1

Basic Information

Model Gear Puller Applicable Pulleys(mm) 40~90 Part Type Main Body
Breaking Load(kN) 25 Claw Tip Thickness(mm) 2 Male Thread O.D.(mm) 14
Features The claw is a slide style device, and a cap bolt makes for ideal placement fixing.

Additional Products in this Category

Tech Support