(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A well-balanced 3-jaw puller that can pull out gears.
[Features]
· When pulling out gears and pulleys, the pullout strength averaged at 3 points works, so there is no worry about cracking or deformation, and stable work can be done.
· Wide gears and deeper gears can be added by changing the jaw connection hole to 2 (GP3-75 is 1-hole type).
· GP3-100 / GP3-150 also can be used with 2 jaws.
· Push screw is a fine 30° trapezoidal lead screw capable of pulling out gears easily. Withstanding heavy loads with reasonable design.
[Application]
· Convenient for removing gears from various machines, automobiles, ships, etc.
Model | Gear Puller | Applicable Pulleys(mm) | 60-150 | Part Type | Main Body |
---|---|---|---|---|---|
Gripping Equipment Range(mm) | 60 | Guaranteed load(t) | 6 | Push screw hexagon size(mm) | 19 |
Weight(g) | 2630 | Material | Cr-V | Supplementary explanation | Can also be used with 2 pc claw |
Please check the type/dimensions/specifications of the part GP3-150 in the 3-Hook Gear Puller series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy