(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hex bar screwdriver made from 2 new materials: polypropylene and santoprene.
[Features]
· The symbol and size of the driver tip shape are shown on the rear of the handle.
· A screwdriver suited for the task can be selected quickly. Boasts an extremely high finishing dimensional accuracy of 1/100 mm.
· The handle shape features the same ergonomic design as the Multi-craft.
· The carefully selected surface material is close to the hardness of human hands, making it feel soft and warm.
· With a special surface structure, the handle can be grasped firmly even with wet hands.
· Resistant to oil and gasoline, allowing it to be easily cleaned. Heat resistance of 140°C.
[Applications]
· Convenient for high-tech fields, assembly lines, and home use. Ideal for rapid turning.
Part Number
Configured Part Number is shown.
8205-8
Tip standards | Hexagon | Shaft length L (mm) | 180 |
---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square |
Magnet | NA | Shaft through | NA |
Bolster | NA | Grip Type | Resin |
(Box/Hex/Ball-Point) Width Across Flats (mm) | 8 | Overall Length(mm) | 300 |
Weight(g) | 167 | - | - |
Tip standards | Hexagon | Shaft length L (mm) | 180 | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Shaft type | Square | Magnet | NA | Shaft through | NA |
Bolster | NA | Grip Type | Resin | (Box/Hex/Ball-Point) Width Across Flats (mm) | 8 |
Overall Length(mm) | 300 | Weight(g) | 167 |
Please check the type/dimensions/specifications of the part 8205-8 in the Swiss Grip Hex Screwdriver series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy