(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swiss Grip Nut Screwdriver (with Hexagon Base)

Swiss Grip Nut Screwdriver (with Hexagon Base)
  • Volume Discount

[Features]
· Soft-to-the-touch Swiss grip screwdriver.
· A nut driver ideal for rapid turning.
· Since there is a hexagonal part at the base, it can be turned with a wrench by applying torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8200S-9
8200S-10
8200S-11
8200S-12
8200S-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Tip outer diameter
(mm)
Weight
(g)
Compatible Screw Supplement
1 Piece(s)Available

8 Days or more

140925013.0120-Base hexagon size (mm): 10
1 Piece(s)Available

9 Days or more

1601027014.7133M6Base hexagon size (mm): 10
1 Piece(s)Available

8 Days or more

1801130016.0183M7Base hexagon size (mm): 13
1 Piece(s)Available

8 Days or more

1901231017.0210-Base hexagon size (mm): 13
1 Piece(s)Available

10 Days or more

2001332018.5262M8Base hexagon size (mm): 17

Loading...

  1. 1

Basic Information

Tip standards Box Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster Included
Grip Type Resin Features The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. There is a hexagonal part at the base of the shaft to enable increased torque through wrench use.

Additional Products in this Category

Tech Support