(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Gear Puller GT Type (3-Hook Puller)

Gear Puller GT Type (3-Hook Puller)
  • Volume Discount

•Model: Gear Puller
•Part Type: Body
•Accessory: GP Oil (15 g)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GT12
GT15
GT100
GT150
GT200
GT250
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulleys
(mm)
Hook Working Reach
(mm)
Breaking Load
(kN)
Mass
(g)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
Features
1 Piece(s)Available

8 Days or more

120~300275125140008.032Wide range of claw delivery through 3 claw holes
1 Piece(s)Available

8 Days or more

150~375320150185008.738Wide range of claw delivery through 3 claw holes
1 Piece(s)Available

8 Days or more

50~100855012004.118Wide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

60 to 1501407528005.322Wide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

80~20023010070006.728Wide range of claw delivery through 2 claw holes
1 Piece(s)Available

8 Days or more

100–25024512595007.432Wide range of claw delivery through 2 claw holes

Loading...

  1. 1

Basic Information

Model Gear Puller Part Type Main Body Accessory GP Oil (15 g)

Additional Products in this Category

Tech Support