(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A set of ratchet screwdrivers.
Part Number
Configured Part Number is shown.
8510R-100SET
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 / No.3 |
---|---|---|---|
Tip size / flathead (-) blade width (mm) B1 | 4 ~ 8 | Single Product/Set Classification | Set Product |
Shaft type | Square | Magnet | NA |
Grip Type | Resin | Tip size / flathead (-) blade thickness (mm) B2 | 0.6 ~ 1.2 |
(Box/Hex/Ball-Point) Width Across Flats (mm) | 2.5 ~ 6 | Set Content | Twister Ratchet Driver 8510R-100, Flathead Bit C6-135-2/3/4/5, Phillips Bit C6-190-1/2/3, Pozidriv Bit C6-192-1/2/3, Hex Bit C6-210-2.5/3/4/5/6, Hexalobular Bit C6-400-10/15/20/25/30 |
Weight(g) | 676 | Features | The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is used in combination with the C6 series bit (1/4" HEX). This product is able to operate clockwise and counter-clockwise, as well as in a fixed position. Rotation direction switching can be done with one hand. |
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 / No.3 | Tip size / flathead (-) blade width (mm) B1 | 4 / 8 / 5.5 / 6.25 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Square | Magnet | NA |
Grip Type | Resin | Tip size / flathead (-) blade thickness (mm) B2 | 0.6 / 0.8 / 1 / 1.2 | (Box/Hex/Ball-Point) Width Across Flats (mm) | 5 / 4 / 6 / 2.5 / 3 |
Set Content | Twister Ratchet Driver 8510R-100, Flathead Bit C6-135-2/3/4/5, Phillips Bit C6-190-1/2/3, Pozidriv Bit C6-192-1/2/3, Hex Bit C6-210-2.5/3/4/5/6, Hexalobular Bit C6-400-10/15/20/25/30 | Weight(g) | 676 | Features | The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is used in combination with the C6 series bit (1/4" HEX). This product is able to operate clockwise and counter-clockwise, as well as in a fixed position. Rotation direction switching can be done with one hand. |
Please check the type/dimensions/specifications of the part 8510R-100SET in the Ratchet Driver Set 8510R-100SET series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy