(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Multi-craft screwdriver set.
[Features]
· Holder included
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.1 / No.2 | Tip size / flathead (-) blade width (mm) B1 | 4 / 5.5 / 6.5 / 3.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Resin |
Tip size / flathead (-) blade thickness (mm) B2 | 0.6 / 0.5 / 0.8 / 1 | Set Content | 6100-1・2・3・4、6190-1・2 | Weight(g) | 612 |
Supplement | Holder Included | Features | Multicraft handle that makes it easy to apply torque does not slip even if hands are oily. |
Please check the type/dimensions/specifications of the part 6244CN in the Multi Craft Screwdriver Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy