(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
53 series blade. Can be combined and used with 53 TELESCOPE handles for replacement screwdrivers.
Part Number |
---|
53T-6-7-120 |
53T-8-9-120 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Size | Weight (g) |
---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | T6xT7 | 8 | |
1 Piece(s) | Available | 8 Days or more | T8xT9 | 9 |
Part Number |
---|
Loading...
Tip standards | Torx | Single Product/Set Classification | Single Item | Shaft type | Round |
---|---|---|---|---|---|
Magnet | NA | Shaft diameter (φ)(mm) | 3.5 | Overall Length(mm) | 120 |
Supplement | Can be combined and used with 53 TELESCOPE handles for replacement screwdrivers. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy