(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Interchangeable precision screwdriver set.
[Features]
· Roll case included.
· Blade Length: 120 mm
Part Number
Configured Part Number is shown.
513CN
Tip standards | Combination | Tip size / Phillips (+) | No.00 / No.0 |
---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Round |
Magnet | NA | Grip Type | Resin |
(Box/Hex/Ball-Point) Width Across Flats (mm) | 1.5 ~ 3 | Set Content | Handle, Blade: (-)00 x (+)00, (-)0 x (+)0, Hex 1.5 x 2 mm / 2.5 x 3 mm, Hexalobular T6×7/T8×9 |
Supplement | With 5 Blades (10 Sizes), Blade Length: 120 mm | - | - |
Tip standards | Combination | Tip size / Phillips (+) | No.00 / No.0 | Single Product/Set Classification | Set Product |
---|---|---|---|---|---|
Shaft type | Round | Magnet | NA | Grip Type | Resin |
(Box/Hex/Ball-Point) Width Across Flats (mm) | 2.5 / 3 / 1.5 / 2 | Set Content | Handle, Blade: (-)00 x (+)00, (-)0 x (+)0, Hex 1.5 x 2 mm / 2.5 x 3 mm, Hexalobular T6×7/T8×9 | Supplement | With 5 Blades (10 Sizes), Blade Length: 120 mm |
Please check the type/dimensions/specifications of the part 513CN in the Replacement Precision Screwdriver Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy