(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Replacement Strong Screwdriver Set

Replacement Strong Screwdriver Set
  • Volume Discount

[Features]
· The joint is a foldable type that can be used straight in rapid-turning and bent by 90° when fastening forcefully.
· The grip is made of CAB (cellulose acetate butyrate) containing natural plant or cotton-based materials.
· Grip is easy on the skin, ideal for gripping, impact-resistant and easy to maintain.
· PB manufactures the handles without the use of cadmium, using a single recyclable material in order to achieve environment-friendly production.

PDF

Part Number

Configured Part Number is shown.

225

 
Part Number
225
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / flathead (-) blade width (mm) B1 8 / 6.5 / 10 / 13 Single Product/Set Classification Set Product
Shaft type Round Magnet NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 1 / 1.2 / 1.6 / 2 Set Content Strong Replacement Handle, Strong Flathead Replacement, Minus 6.5 x 1, 8 x 1.2, 10 x 1.6, 13×2 mm, Hexagon, 4, 5, 6, 8 mm Comes with roll-up case made from engineered leather Weight(g) 690
Features The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. PB manufactures the handles without the use of cadmium, using a single recyclable material in order to achieve environment-friendly production.

Please check the type/dimensions/specifications of the part 225 in the Replacement Strong Screwdriver Set series.

Additional Products in this Category

Tech Support