(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Screwdriver Blades (Torx Plus)

Replacement Screwdriver Blades (Torx Plus)
  • Volume Discount

215 series Torx Plus screwdriver blade. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
215TXP-27
215TXP-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
1 Piece(s)Available

11 Days or more

27IP
1 Piece(s)Available

10 Days or more

30IP

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 120 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Overall Length(mm) 200
Weight(g) 43 Supplement Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

Additional Products in this Category

Tech Support