(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Screwdrivers - Hex Rod Type, Impact-Resistant, 205 (Part Numbers)

Screwdrivers - Hex Rod Type, Impact-Resistant, 205

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A screwdriver with excellent impact resistance of 1 t or higher. It is also resistant to oil and gasoline.
[Features]
· It can be used for general applications. Recyclable clip. Boasts an extremely high finishing dimensional accuracy of 1/100 mm.
· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.
· The high quality and transparent CAB material is extremely resistant to impacts as well as resistant to oil and gasoline, and can be recycled.
· Gentle to the skin and comfortably gripped. Vanilla aromas are blended to suppress smells.
· Blade is nickel chrome-plated. Has excellent rust-resistance and long life.
· The edge is lightly corner-cut, allowing the wrench to be easily inserted into screw holes.
[Applications]
· Ideal for manufacturing industries, assembly sites, repairs, artisan handcrafting, DIY, hobbies, and more.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
205-7
205-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm)
1 Piece(s)Available

8 Days or more

1707
1 Piece(s)Available

9 Days or more

1808

Loading...

  1. 1

Basic Information

Tip standards Hexagon Single Product/Set Classification Single Item Shaft type Square
Magnet NA Shaft through NA Bolster NA
Grip Type Resin

Additional Products in this Category

Tech Support