(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Barrel Bit, Type 516

Mounted Points - Barrel Bit, Type 516
  • Volume Discount

Can be used to remove paint and rust, as well as deburring, without substrate damage.

[Features]
· Polishing points are ideal for finishing and light deburring.
· Paint and rust can be removed without damaging the base material

PDF

Part Number

Configured Part Number is shown.

516

 
Part Number
516
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 3.2 Outer Diameter(mm) 12.7
Number Contained In A Packet(piece) 1

Please check the type/dimensions/specifications of the part 516 in the Mounted Points - Barrel Bit, Type 516 series.

Additional Products in this Category

Tech Support