(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSP Long High Spiral End Mill MA (HSP410040M)

HSP Long High Spiral End Mill MA HSP410040M
  • Volume Discount

•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Base-blade Availability: Included
•Coating: Non-Coated
•Tool Material Type: Alloy High-Speed Steel

Part Number

Configured Part Number is shown.

HSP410040M

Part Number
HSP410040M
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

104041090B

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Blade shape type Square Tool Material Type Carbide alloy
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Weak torsion (15 to 25°)
Base Blade Y/N Available Blade diameter tolerance(mm) +0.1~0 Torsion Angle (θ) 25

Please check the type/dimensions/specifications of the part HSP410040M in the HSP Long High Spiral End Mill MA series.

Products like this...

Part Number
HSP410060M
HSP411040M
HSP412040M
HSP412060M
HSP413040M
HSP414040M
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

1060410110B
1 Piece(s)Available

8 Days or more

114041290A
1 Piece(s)Available

8 Days or more

124041290B
1 Piece(s)Available

8 Days or more

1260412110B
1 Piece(s)Available

8 Days or more

134041290C
1 Piece(s)Available

8 Days or more

144041690A

Additional Products in this Category

Tech Support