(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (13 Pieces per Set, Inch Size)【13 Pieces Per Package】 (Part Numbers)

Allen Wrench (13 Pieces per Set, Inch Size)
  • Volume Discount

[Features]
· The door holder meets no resistance from the wrench or holder, so removal and replacement is easy. After use, the wrench will be returned to its original position just by closing the door.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

RS-13ZD

Part Number
RS-13ZD
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

13 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Width across flat dimension(Inch) 0.05 / 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8 / 7/64 / 9/64 / 7/32
Single Product/Set Classification Set Product Set Content 0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8 Set Content(piece) 13
Trusco Code 360-4641 Features The door holder can be easily attached/detached from the door without resistance from the wrench and holder. After use, the wrench can be returned to its original position just by closing the door. Accessory Holder
Mass(g/Set) 321

Please check the type/dimensions/specifications of the part RS-13ZD in the Allen Wrench (13 Pieces per Set, Inch Size) series.

Additional Products in this Category

Tech Support