(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Knife Type Hex Bar Wrench

Knife Type Hex Bar Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A newly adopted resin cover provides a smooth feel and easy gripping.
· The hard steel plate used for the main body frame makes its torsional resistance higher than that of conventional knife type products and enables fastening tightly.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

009-1N

Part Number
009-1N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Knife-shaped Tip Type Standard Type Width across flat dimension(mm) 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content 1.5、2、2.5、3、4、5、6 Trusco Code 401-2062
Mass(g) 146.5 Features A newly adopted resin cover provides a smooth feel. A hard steel plate used for the main body frame makes its twist resistance higher than that of conventional knife type products and enables fastening tightly. It is designed for professionals so as to exceed ISO and JIS standards.

Additional Products in this Category

Tech Support