(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (7 Pieces per Set)【7 Pieces Per Package】 (Part Numbers)

Allen Wrench (7 Pieces per Set)
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Standard Type
•Two-sided Width Size (mm): 0.89
•Set/Single Item: Set Product
•Set Content: 0.71、0.89、1.27、1.5、2、2.5、3

PDF

Part Number

Configured Part Number is shown.

M-7M

 
Part Number
M-7M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Width across flat dimension(mm) 2 / 3 / 1.5 / 2.5 / 1.27 / 0.71 / 0.89
Single Product/Set Classification Set Product Set Content 0.71、0.89、1.27、1.5、2、2.5、3 Set Content(piece) 7
Trusco Code 396-5465 Features A micro set suitable for detailed work. It is designed for professionals so as to exceed ISO and JIS standards. Mass(g/Set) 18.5

Please check the type/dimensions/specifications of the part M-7M in the Allen Wrench (7 Pieces per Set) series.

Additional Products in this Category

Tech Support