(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hex Wrench, Stainless Steel Tapered Head® (Semi Long)

Hex Wrench, Stainless Steel Tapered Head® (Semi Long)

Click this image to zoom it.

Move the mouse over the image to zoom

  • VS-7C
  • VS-S6
  • Volume Discount

[Features]
· Stainless steel specially quenched to high-hardness of HRC55-57.
· Features outstanding corrosion resistance and wear resistance, and is optimally suited to fields such as marine transport, foodstuffs, pharmaceuticals; marine products, chemicals, agricultural machinery, and marine sports.
· A round bar handle is used to fit the hand.
· Made of stainless steel (SUS440A equivalent).
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

Part Number
VS-7C
VS-S6
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

2.5 ~ 102.5、3、4、5、6、8、107401-2844552
1 Piece(s)Available

9 Days or more

2.5 ~ 82.5、3、4、5、6、86401-2852309

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Features Features outstanding corrosion resistance and wear resistance, and is optimally suited to fields such as marine transport, foodstuffs, pharmaceuticals; marine products, chemicals, agricultural machinery, and marine sports. The handle has a rounded bar shape to fit comfortably in the hand. Material Stainless steel (SUS440A equivalent) Hardness HRC55~57

Additional Products in this Category

Tech Support