(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Stick Grinder

Rubber Stick Grinder
  • Volume Discount

•Overall Length (mm): 180
•Set/Single Item: Packed Products
•Shape: Stick type
•Horizontal (mm): 10
•Number With Packs (Book): 3

Part Number

Configured Part Number is shown.

Part Number
NO.5802
NO.5806
Part NumberMinimum order quantityVolume DiscountDays to Ship Roughness of the Grain Particle Size
(#)
1 Piece(s)Available

10 Days or more

Coarse46
1 Piece(s)Available

10 Days or more

Fine320

Loading...

  1. 1

Basic Information

Overall Length(mm) 180 Single Item / Set Packed Goods Shape Stick type
Horizontal(mm) 10 Number with packs(Book) 3 Material SW, rubber
Tool Used Handy Tool

Additional Products in this Category

Tech Support