(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Woodworking File

Woodworking File
  • Volume Discount

•Shaft Diameter (mm): 3
•Maximum rotation speed used (min?1): 10000
•Type: Rotary File
•Particle Size (#): 3000
•Application: Polishing

Part Number

Configured Part Number is shown.

Part Number
NO.H-143
NO.H-144
NO.H-146
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions Blade tip shape Shape
1 Piece(s)Available

10 Days or more

8×14.5Sharp CrosscutCylinder Type
1 Piece(s)Available

10 Days or more

8×15Sharp CrosscutUmbrella-shaped
1 Piece(s)Available

10 Days or more

8×15FilingCylinder Type

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Maximum rotation speed used(min⁻1) 10000 Details Type Rotary File
Particle Size(#) 3000 Application Polishing Number with packs(Book) 5
Material Carbon Tool Steel Tool Used Electric drill

Additional Products in this Category

Tech Support