(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision File (for Metalwork)

Precision File (for Metalwork)
  • Volume Discount

•Maximum rotation speed used (min?1): 30000
•Blade Tip Shape: Cutter Joint
•Type: Rotary File
•Application: Polishing
•Number With Packs (Book): 5

Part Number

Configured Part Number is shown.

Part Number
NO.2652
NO.2653
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions
1 Piece(s)Available

10 Days or more

4×4
1 Piece(s)Available

10 Days or more

10×10

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Maximum rotation speed used(min⁻1) 30000 Blade tip shape Cutter Joint
Details Type Rotary File Shape Spherical Application Polishing
Number with packs(Book) 5 Material HSS Tool Used Hand Grinder, Electric Drill

Additional Products in this Category

Tech Support