(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Assab 17, Complete Bit, Square Bit (Millimeter Size)

Assab 17, Complete Bit, Square Bit (Millimeter Size)
  • Volume Discount

•Product ​​Type: Complete Tool Bit
•Material: Cobalt HSS
•Pcs./Box. (pc.): -
•Feature 1: Performs careful quenching and tempering using Swedish pure high-speed steel as the material.
•Feature 2: It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance.

Part Number

Configured Part Number is shown.

ASSAB17-KM-6-63

Part Number
ASSAB17-KM-6-63
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Finished Cutting Bit Width(mm) 6 Material Cobalt HSS
Overall Length(mm) 63 Height(mm) 6 Pcs./Box.(pc.) -
Features 1 Performs careful quenching and tempering using Swedish pure high-speed steel as the material. Features 2 It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance. Features 3 Reliability and results in the past 60 years. It is widely used as an exemplary high quality finished cutting bit.

Please check the type/dimensions/specifications of the part ASSAB17-KM-6-63 in the Assab 17, Complete Bit, Square Bit (Millimeter Size) series.

Additional Products in this Category

Tech Support