(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Type: Complete Tool Bit
•Material: Cobalt HSS
•Pcs./Box. (pc.): -
•Feature 1: Performs careful quenching and tempering using Swedish pure high-speed steel as the material.
•Feature 2: It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance.
Part Number
Configured Part Number is shown.
ASSAB17-KI-1-5
Product Type | Finished Cutting Bit | Material | Cobalt HSS |
---|---|---|---|
Width(inch) | 1 | Height(inch) | 1 |
Overall Length(inch) | 5 1/2 | Pcs./Box.(pc.) | - |
Features 1 | Performs careful quenching and tempering using Swedish pure high-speed steel as the material. | Features 2 | It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance. |
Features 3 | Reliability and results in the past 60 years. It is widely used as an exemplary high quality finished cutting bit. | - | - |
Product Type | Finished Cutting Bit | Material | Cobalt HSS | Width(inch) | 1 |
---|---|---|---|---|---|
Height(inch) | 1 | Overall Length(inch) | 5 1/2 | Pcs./Box.(pc.) | - |
Features 1 | Performs careful quenching and tempering using Swedish pure high-speed steel as the material. | Features 2 | It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance. | Features 3 | Reliability and results in the past 60 years. It is widely used as an exemplary high quality finished cutting bit. |
Please check the type/dimensions/specifications of the part ASSAB17-KI-1-5 in the Assab 17, Complete Bit, Square Bit (Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy