(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Thermo Hygrometer [Opsis]

Digital Thermo Hygrometer [Opsis]
  • Volume Discount

Facial expressions clearly indicate room comfort. Digital thermo hygrometer

Part Number

Configured Part Number is shown.

O-230WT

Part Number
O-230WT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermo-hygrometer Drip-proof/waterproof function NA Operating Temperature Range(°C) -10 – 50
Measurement moisture range(%RH) 20-98 (For 0-50°C Display Temperature) Product Size(mm) 122×95×22 Color White
JAN Code 010862 Power Supply AAA Type Batteries x 1 pc Mass(g) 130
Features Comfort of Room Can Be Recognized with Facial Expressions. Digital Thermo Hygrometer Specifications Comfort 5 level display, Large screen 81 mm X 64 mm, temperature maximum / minimum automatic memory, humidity maximum / minimum automatic memory, stand, strong magnet, hook hole for wall hanging

Additional Products in this Category

Tech Support