(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CMC MC Chamfering Cutter G2

CMC MC Chamfering Cutter G2
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Peripheral Blade Availability: Included
•Tool Material Type: Carbide
•Coating Type: Non-Coated
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
CMC1060K
CMC1090K
CMC1560K
CMC1590K
CMC2060K
CMC2090K
CMC2560K
CMC2590K
CMC3060K
CMC3090K
CMC4060K
CMC4090K
CMC5060K
CMC5090K
CMC6060K
CMC6090K
Part NumberMinimum order quantityVolume DiscountDays to Ship Point Angle (θ) Tool Diameter (D)
(mm)
Overall Length L
(mm)
Blade Length
(mm)
Shank diameter (d)
(mm)
Small Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

60101256.9202
1 Piece(s)Available

8 Days or more

90101254202
1 Piece(s)Available

8 Days or more

601513010.4203
1 Piece(s)Available

8 Days or more

90151306203
1 Piece(s)Available

8 Days or more

602014013255
1 Piece(s)Available

8 Days or more

90201407.5255
1 Piece(s)Available

8 Days or more

602515014.8258
1 Piece(s)Available

8 Days or more

90251508.5258
1 Piece(s)Available

8 Days or more

603015017.33210
1 Piece(s)Available

8 Days or more

9030150103210
1 Piece(s)Available

8 Days or more

604016021.74215
1 Piece(s)Available

8 Days or more

904016012.54215
1 Piece(s)Available

8 Days or more

6050200264220
1 Piece(s)Available

8 Days or more

9050200154220
1 Piece(s)Available

8 Days or more

606021030.34225
1 Piece(s)Available

8 Days or more

906021017.54225
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Point Angle (θ) Tool Diameter (D)
(mm)
Overall Length L
(mm)
Blade Length
(mm)
Shank diameter (d)
(mm)
Small Diameter D1
(mm)

Loading...

  1. 1

Basic Information

Use Hole Chamfer / Chamfering/Horizontal Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Single Blade / Double Blade Single blade
Peripheral Blade Availability Available Tool Material Type Carbide Coating Presence NA
Coating Type Non-Coated Number of flutes(sheet) 2 Outer Diameter Tolerance +1.0~0

Additional Products in this Category

Tech Support