(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRC Solid Corner Cutter G2

CRC Solid Corner Cutter G2
  • Volume Discount

•Use: R Chamfer
•R Size (mm): 1.25
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

CRC0125K

Part Number
CRC0125K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Use Round Chamfer Tool Diameter (D)(mm) 8 Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single Blade / Double Blade Single blade Peripheral Blade Availability NA Tool Material Type Carbide
Coating Presence NA Coating Type Non-Coated R Size ( R )(mm) 1.25
Overall Length L(mm) 60 Number of flutes(sheet) 3 Blade Length(mm) 1.25
Shank diameter (d)(mm) 8 Small Diameter D1(mm) 5 R Tolerance(mm) ±0.05

Please check the type/dimensions/specifications of the part CRC0125K in the CRC Solid Corner Cutter G2 series.

Additional Products in this Category

Tech Support