(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Cutter with TAG Handle G2

Angular Cutter with TAG Handle G2
  • Volume Discount

•Use: Chamfering / Horizontal
•Single Blade/Double Blade: Single Blade
•Peripheral Blade Availability: Included
•Tool Material Type: Carbide
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

Part Number
TAG10060K
TAG1560K
TAG2060K
TAG2545K
TAG2560K
TAG3060K
TAG3545K
TAG3560K
TAG4045K
TAG4060K
TAG5060K
TAG6060K
TAG7560K
Part NumberMinimum order quantityVolume DiscountDays to Ship Point Angle (θ) Tool Diameter (D)
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
Blade Length
(mm)
Shank diameter (d)
(mm)
Neck diameter d1
(mm)
1 Piece(s)Available

8 Days or more

60°10014812404246
1 Piece(s)Available

8 Days or more

60°156045126
1 Piece(s)Available

8 Days or more

60°206047129
1 Piece(s)Available

8 Days or more

45°2572661610
1 Piece(s)Available

8 Days or more

60°25726121610
1 Piece(s)Available

8 Days or more

60°30726121612
1 Piece(s)Available

8 Days or more

45°35856102012
1 Piece(s)Available

8 Days or more

60°35856152012
1 Piece(s)Available

8 Days or more

45°4093612.52012
1 Piece(s)Available

8 Days or more

60°40936202012
1 Piece(s)Available

8 Days or more

60°50958202520
1 Piece(s)Available

8 Days or more

60°601098303222
1 Piece(s)Available

8 Days or more

60°7513210304234
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Point Angle (θ) Tool Diameter (D)
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
Blade Length
(mm)
Shank diameter (d)
(mm)
Neck diameter d1
(mm)

Loading...

  1. 1

Basic Information

Use Chamfering/Horizontal Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single blade
Peripheral Blade Availability Available Tool Material Type Carbide Coating Presence NA
Coating Type Non-Coated

Additional Products in this Category

Tech Support