(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSO Metal Saw G2

MSO Metal Saw G2
  • Volume Discount

•Material: Carbide Alloy, K Type
•Hole Diameter (mm): φ 25.4
•Carbide K Type Material: G2

Part Number

Configured Part Number is shown.

Part Number
MSO07520-1K
MSO07525-1K
MSO07530-1K
MSO07535-1K
MSO07540-1K
MSO07545-1K
MSO07550-1K
MSO10020-1K
MSO10025-1K
MSO10030-1K
MSO10035-1K
MSO10040-1K
MSO10045-1K
MSO10050-1K
MSO12530-1K
MSO12535-1K
MSO12540-1K
MSO12545-1K
MSO12550-1K
MSO15030-1K
MSO15035-1K
MSO15040-1K
MSO15050-1K
MSO17530-1K
MSO17540-1K
MSO17550-1K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Number of flutes
(mm)
Blade Width
(mm)
Dimension tolerance
(mm)
1 Piece(s)Available

8 Days or more

75142+0.02~0
1 Piece(s)Available

8 Days or more

75142.5+0.025~0
1 Piece(s)Available

8 Days or more

75143+0.025~0
1 Piece(s)Available

8 Days or more

75143.5+0.03~0
1 Piece(s)Available

8 Days or more

75144+0.03~0
1 Piece(s)Available

8 Days or more

75144.5+0.03~0
1 Piece(s)Available

8 Days or more

75145+0.03~0
1 Piece(s)Available

8 Days or more

100162+0.02~0
1 Piece(s)Available

8 Days or more

100162.5+0.025~0
1 Piece(s)Available

8 Days or more

100163+0.025~0
1 Piece(s)Available

8 Days or more

100163.5+0.03~0
1 Piece(s)Available

8 Days or more

100164+0.03~0
1 Piece(s)Available

8 Days or more

100164.5+0.03~0
1 Piece(s)Available

8 Days or more

100165+0.03~0
1 Piece(s)Available

8 Days or more

125183+0.025~0
1 Piece(s)Available

8 Days or more

125183.5+0.03~0
1 Piece(s)Available

8 Days or more

125184+0.03~0
1 Piece(s)Available

8 Days or more

125184.5+0.03~0
1 Piece(s)Available

8 Days or more

125185+0.03~0
1 Piece(s)Available

8 Days or more

150203+0.025~0
1 Piece(s)Available

8 Days or more

150203.5+0.03~0
1 Piece(s)Available

8 Days or more

150204+0.03~0
1 Piece(s)Available

8 Days or more

150205+0.03~0
1 Piece(s)Available

8 Days or more

175223+0.025~0
1 Piece(s)Available

8 Days or more

175224+0.03~0
1 Piece(s)Available

8 Days or more

175225+0.03~0

Loading...

  1. 1

Basic Information

Material Carbide Alloy, K Type Hole Diameter(mm) φ 25.4 Material, Carbide (K Type) G2

Additional Products in this Category

Tech Support