(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KSD Tipped Keyseat Cutter G2

KSD Tipped Keyseat Cutter G2
  • Volume Discount

•Material: Carbide Alloy, K Type
•Carbide K Type Material: G2

Part Number

Configured Part Number is shown.

Part Number
KSD1008K
KSD1010K
KSD1030K
KSD1230K
KSD1530K
KSD1625K
KSD1630K
KSD1635K
KSD1820K
KSD1825K
KSD1830K
KSD2020K
KSD2025K
KSD2030K
KSD2520K
KSD2525K
KSD2530K
KSD3015K
KSD3020K
KSD3025K
KSD3030K
KSD4020K
KSD4025K
KSD4030K
KSD5020K
KSD5025K
KSD5030K
KSD6020K
KSD6025K
KSD6030K
Part NumberMinimum order quantityVolume DiscountDays to Ship Neck length
(mm)
Blade diameter
(mm)
Number of flutes
(mm)
Blade Width
(mm)
O.D. Tolerance
(mm)
Blade width tolerance
(mm)
Shank diameter
(mm)
Overall Length
(mm)
1 Piece(s)Available

8 Days or more

121080.8+0.3~+0.18-0.014~-0.0281049.8
1 Piece(s)Available

8 Days or more

121081+0.3~+0.18-0.014~-0.0281050
1 Piece(s)Available

8 Days or more

121083+0.3~+0.18-0.020~-0.0381052
1 Piece(s)Available

8 Days or more

121283+0.3~+0.18-0.020~-0.0381052
1 Piece(s)Available

8 Days or more

1515103+0.3~+0.18-0.020~-0.0381257
1 Piece(s)Available

8 Days or more

1516102.5+0.3~+0.18-0.014~-0.0281256.5
1 Piece(s)Available

8 Days or more

1516103+0.3~+0.18-0.020~-0.0381257
1 Piece(s)Available

8 Days or more

1516103.5+0.3~+0.18-0.020~-0.0381257.5
1 Piece(s)Available

8 Days or more

1518122+0.3~+0.18-0.014~-0.0281256
1 Piece(s)Available

8 Days or more

1518122.5+0.3~+0.18-0.014~-0.0281256.5
1 Piece(s)Available

8 Days or more

1518123+0.3~+0.18-0.020~-0.0381257
1 Piece(s)Available

8 Days or more

1720122+0.35~+0.21-0.014~-0.0281261
1 Piece(s)Available

8 Days or more

1720122.5+0.35~+0.21-0.014~-0.0281261.5
1 Piece(s)Available

8 Days or more

1720123+0.35~+0.21-0.020~-0.0381262
1 Piece(s)Available

8 Days or more

1725142+0.35~+0.21-0.014~-0.0281661
1 Piece(s)Available

8 Days or more

1725142.5+0.35~+0.21-0.014~-0.0281661.5
1 Piece(s)Available

8 Days or more

1725143+0.35~+0.21-0.020~-0.0381662
1 Piece(s)Available

8 Days or more

1730141.5+0.35~+0.21-0.014~-0.0282065.6
1 Piece(s)Available

8 Days or more

1730142+0.35~+0.21-0.014~-0.0282066
1 Piece(s)Available

8 Days or more

1730142.5+0.35~+0.21-0.014~-0.0282066.5
1 Piece(s)Available

8 Days or more

1730143+0.35~+0.21-0.020~-0.0382067
1 Piece(s)Available

8 Days or more

2240162+0.43~+0.26-0.014~-0.0282071
1 Piece(s)Available

8 Days or more

2240162.5+0.43~+0.26-0.014~-0.0282071.5
1 Piece(s)Available

8 Days or more

2240163+0.43~+0.26-0.020~-0.0382072
1 Piece(s)Available

8 Days or more

2250182+0.43~+0.26-0.014~-0.0282581
1 Piece(s)Available

8 Days or more

2250182.5+0.43~+0.26-0.014~-0.0282581.5
1 Piece(s)Available

8 Days or more

2250183+0.43~+0.26-0.020~-0.0382582
1 Piece(s)Available

8 Days or more

2760182+0.50~+0.30-0.014~-0.0282591
1 Piece(s)Available

8 Days or more

2760182.5+0.50~+0.30-0.014~-0.0282591.5
1 Piece(s)Available

8 Days or more

2760183+0.50~+0.30-0.020~-0.0382592

Loading...

  1. 1

Basic Information

Material Carbide Alloy, K Type Material, Carbide (K Type) G2

Additional Products in this Category

Tech Support