(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Processing Applications : Flat Surface, Groove, Side Surface
•Work Material : Aluminum, Cast Iron, Copper, General Steel, Heat-Treated Steel, Resin, Stainless Steel
•Mounting Method : Arbor
For complete product overview and details on Shell End Mill for MCS, MC G2, see the sections below:
Loading...
Machining Application | Plane / Side / Groove | Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Mounting Method | Arbor |
---|---|---|---|---|---|
Material, Carbide (K Type) | G2 | Key, Width x Depth | A | Boss length L2(mm) | 38 |
Hole Diameter d(mm) | 25.4 | Outer Diameter Tolerance | +0.05~-0.05 | Torsional Angle | 25° |
Please check the type/dimensions/specifications of the part MCS05050K in the Shell End Mill for MCS, MC G2 series.
Part Number |
---|
MCS05060K |
MCS060100K |
MCS06050K |
MCS06060K |
MCS06075K |
MCS075100-1K |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy