(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SHE Shell End Mill G2

SHE Shell End Mill G2
  • Volume Discount

•Processing Applications : Flat Surface, Groove, Side Surface
•Work Material : Aluminum, Cast Iron, Copper, General Steel, Heat-Treated Steel, Resin, Stainless Steel
•Mounting Method : Arbor
For complete product overview and details on SHE Shell End Mill G2, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SHE05040K
SHE05050K
SHE05060K
SHE05540K
SHE05550K
SHE05560K
SHE06040K
SHE06050K
SHE06060K
SHE06540K
SHE06550K
SHE06560K
SHE07040-1K
SHE07050-1K
SHE07060-1K
SHE07540-1K
SHE07550-1K
SHE07560-1K
SHE09050-1K
SHE09060-1K
SHE10040-1K
SHE10050-1K
SHE10060-1K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Number of flutes
(sheet)
Blade Length
(mm)
End Face Diameter d2
(mm)
Boss length L2
(mm)
1 Piece(s)Available

8 Days or more

506403325
1 Piece(s)Available

8 Days or more

506503335
1 Piece(s)Available

8 Days or more

506603340
1 Piece(s)Available

8 Days or more

556403525
1 Piece(s)Available

8 Days or more

556503535
1 Piece(s)Available

8 Days or more

556603540
1 Piece(s)Available

8 Days or more

608403525
1 Piece(s)Available

8 Days or more

608503530
1 Piece(s)Available

8 Days or more

608603535
1 Piece(s)Available

8 Days or more

658403825
1 Piece(s)Available

8 Days or more

658503830
1 Piece(s)Available

8 Days or more

658603835
1 Piece(s)Available

8 Days or more

708404025
1 Piece(s)Available

8 Days or more

708504030
1 Piece(s)Available

8 Days or more

708604035
1 Piece(s)Available

8 Days or more

758404225
1 Piece(s)Available

8 Days or more

758504230
1 Piece(s)Available

8 Days or more

758604235
1 Piece(s)Available

8 Days or more

9010505030
1 Piece(s)Available

8 Days or more

9010605035
1 Piece(s)Available

8 Days or more

10010405025
1 Piece(s)Available

8 Days or more

10010505030
1 Piece(s)Available

8 Days or more

10010605035

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Mounting Method Arbor
Material, Carbide (K Type) G2 Key, Width x Depth A Hole Diameter d(mm) 25.4
Outer Diameter Tolerance +1.0~0 Torsional Angle 7° Blade specifications Bottom Blade Medium Low 1°±30°

Additional Products in this Category

Tech Support