(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSP High Spiral End Mill G2

HSP High Spiral End Mill G2
  • Volume Discount

•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Base-blade Availability: Included
•Coating: Non-Coated
•Tool Material Type: Alloy High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
HSP4080K
HSP4090K
HSP4100K
HSP4105K
HSP4110K
HSP4115K
HSP4120K
HSP4125K
HSP4130K
HSP4135K
HSP4140K
HSP4145K
HSP4150K
HSP4155K
HSP4160K
HSP4165K
HSP4170K
HSP4175K
HSP4180K
HSP4185K
HSP4190K
HSP4195K
HSP4200K
HSP4205K
HSP4210K
HSP4215K
HSP4220K
HSP4225K
HSP4230K
HSP4235K
HSP4240K
HSP4245K
HSP4250K
HSP4255K
HSP4260K
HSP4265K
HSP4270K
HSP4275K
HSP4280K
HSP4285K
HSP4290K
HSP4295K
HSP4300K
HSP6310K
HSP6320K
HSP6330K
HSP6340K
HSP6350K
HSP6360K
HSP6370K
HSP6380K
HSP6390K
HSP6400-1K
HSP6410-1K
HSP6420-1K
HSP6430-1K
HSP6440-1K
HSP6450-1K
HSP6460-1K
HSP6470-1K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

82041075A
1 Piece(s)Available

8 Days or more

92041075A
1 Piece(s)Available

8 Days or more

102041075B
1 Piece(s)Available

8 Days or more

10.52041275A
1 Piece(s)Available

8 Days or more

112041275A
1 Piece(s)Available

8 Days or more

11.52041275A
1 Piece(s)Available

8 Days or more

122041275B
1 Piece(s)Available

8 Days or more

12.52041275C
1 Piece(s)Available

8 Days or more

132041275C
1 Piece(s)Available

8 Days or more

13.52041675A
1 Piece(s)Available

8 Days or more

142041675A
1 Piece(s)Available

8 Days or more

14.53041690A
1 Piece(s)Available

8 Days or more

153041690A
1 Piece(s)Available

8 Days or more

15.53041690A
1 Piece(s)Available

8 Days or more

163041690B
1 Piece(s)Available

8 Days or more

16.53041690C
1 Piece(s)Available

8 Days or more

173041690C
1 Piece(s)Available

8 Days or more

17.53042095A
1 Piece(s)Available

8 Days or more

183042095A
1 Piece(s)Available

8 Days or more

18.53042095A
1 Piece(s)Available

8 Days or more

193042095A
1 Piece(s)Available

8 Days or more

19.53042095A
1 Piece(s)Available

8 Days or more

203042095B
1 Piece(s)Available

8 Days or more

20.53042095C
1 Piece(s)Available

8 Days or more

213042095C
1 Piece(s)Available

8 Days or more

21.53042095C
1 Piece(s)Available

8 Days or more

223042095C
1 Piece(s)Available

8 Days or more

22.540425115A
1 Piece(s)Available

8 Days or more

2340425115A
1 Piece(s)Available

8 Days or more

23.540425115A
1 Piece(s)Available

8 Days or more

2440425115A
1 Piece(s)Available

8 Days or more

24.540425115A
1 Piece(s)Available

8 Days or more

2540425115B
1 Piece(s)Available

8 Days or more

25.540425115C
1 Piece(s)Available

8 Days or more

2640425115C
1 Piece(s)Available

8 Days or more

26.540425115C
1 Piece(s)Available

8 Days or more

2740425115C
1 Piece(s)Available

8 Days or more

27.540425115C
1 Piece(s)Available

8 Days or more

2840425115C
1 Piece(s)Available

8 Days or more

28.540432115A
1 Piece(s)Available

8 Days or more

2940432115A
1 Piece(s)Available

8 Days or more

29.540432115A
1 Piece(s)Available

8 Days or more

3040432115A
1 Piece(s)Available

8 Days or more

3150632135A
1 Piece(s)Available

8 Days or more

3250632135B
1 Piece(s)Available

8 Days or more

3350632135C
1 Piece(s)Available

8 Days or more

3450632135C
1 Piece(s)Available

8 Days or more

3550632135C
1 Piece(s)Available

8 Days or more

3650632135C
1 Piece(s)Available

8 Days or more

3750632135C
1 Piece(s)Available

8 Days or more

3850632135C
1 Piece(s)Available

8 Days or more

3950632135C
1 Piece(s)Available

8 Days or more

4050632135C
1 Piece(s)Available

8 Days or more

4150632135C
1 Piece(s)Available

8 Days or more

4250632135C
1 Piece(s)Available

8 Days or more

4350632135C
1 Piece(s)Available

8 Days or more

4450632135C
1 Piece(s)Available

8 Days or more

4550632135C
1 Piece(s)Available

8 Days or more

4650632135C
1 Piece(s)Available

8 Days or more

4750632135C

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Resin Blade shape type Square Tool Material Type Carbide alloy
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Weak torsion (15 to 25°)
Base Blade Y/N Available Blade diameter tolerance(mm) +0.1~0

Additional Products in this Category

Tech Support