(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Welding Torch Parts
•Current: For 200 A / For 350 A / For 500 A (low usage rate)
•Dimension B Outer Diameter (mm): 20
•L Dimension Overall Length (mm): 73
•Main Compatible Torch (? is compatible with 4-type and 3-type torches/¦ is compatible with 4-type and 1-type): YT-201CC YT-351CC YT-35CE(M)□ YT-35CS(M.L)□ YT-35CF(M.L)□ YT-35CSG□ YT-35CH(M.L)4 YT-35DE(M)□ YT-35DS(M.L)□ YT-35DF(M.L)□ YT-35DSG3 YT-35
Part Number |
---|
TGN00038 |
TGN00043 |
TGN00044 |
Loading...
Product Type | Welding torch components | Current | For 200 A / For 350 A / For 500 A (low usage rate) | L Overall Length(mm) | 73 |
---|---|---|---|---|---|
Main Applicable Torch(□ is compatible with 4-type and 3-type torches/■ is compatible with 4-type and 1-type) | YT-201CC YT-351CC YT-35CE(M)□ YT-35CS(M.L)□ YT-35CF(M.L)□ YT-35CSG□ YT-35CH(M.L)4 YT-35DE(M)□ YT-35DS(M.L)□ YT-35DF(M.L)□ YT-35DSG3 YT-35EE(M)■ YT-35ES(M)■ YT-35ESG■ YT-50DE(M.L)□ YT-50CE(M.L)□ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy