(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Full Cut Mill FCR Type Straight Shank Type

Full Cut Mill FCR Type Straight Shank Type
  • Volume Discount

[Features]
· A highly versatile straight shank type. Combination with the MEGA Double Power Chuck enables comfortable work.

PDF

Part Number

Configured Part Number is shown.

Part Number
ST16-FCR17082-120
ST20-FCR21082-165
ST20-FCR21083-135
ST25-FCR26082-165
ST25-FCR26083-150
ST32-FCR33102-180
ST32-FCR33103-180
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
L2
(mm)
Mass
(g)
Compatible Tip Model
1 Piece(s)Available

12 Days or more

1712016225895200BRG1608□□
1 Piece(s)Available

12 Days or more

21165202308135400BRG2008□□
1 Piece(s)Available

12 Days or more

21135203308105300BRG2008□□
1 Piece(s)Available

12 Days or more

26165252388127600BRG2508□□
1 Piece(s)Available

12 Days or more

26150253388112600BRG2508□□
1 Piece(s)Available

12 Days or more

3318032248101321100BRG3210□□
1 Piece(s)Available

12 Days or more

3318032348101321000BRG3210□□
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
L2
(mm)
Mass
(g)
Compatible Tip Model

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Plunging (Z feed) Mounting Method With handle Details Type Straight shank type
Features A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck. The blade diameter 1 mm larger than the shank diameter avoids work interference. (excluding ST28) Application Ramping / Helical / Peck Drill Accessory Wrench, Anti-Seizing Agent

Additional Products in this Category

Tech Support