(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Full Cut Mill (FCR Type Long) (Part Numbers)

Full Cut Mill (FCR Type Long)
  • Volume Discount

[Features]
· Dual face contact integrated type provides even higher rigidity. Tip with enhanced rigidity, allowing tough and stable ramping

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BBT30-FCR16082L-85
BBT30-FCR20082L-85
BBT30-FCR25082L-85
BBT40-FCR16082L-105
BBT40-FCR16082L-120
BBT40-FCR20082L-120
BBT40-FCR25082L-135
BBT40-FCR25082L-150
BBT40-FCR32102L-135
BBT40-FCR32102L-150
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
D1
(φ)
L
(mm)
L2
(mm)
BT NO. Mass
(g)
Compatible Tip Model
1 Piece(s)Available

12 Days or more

16458408563BT30500BRG1608□□
1 Piece(s)Available

12 Days or more

20508408563BT30500BRG2008□□
1 Piece(s)Available

12 Days or more

25508408563BT30600BRG2508□□
1 Piece(s)Available

12 Days or more

164586010578BT401300BRG1608□□
1 Piece(s)Available

12 Days or more

164586012093BT401400BRG1608□□
1 Piece(s)Available

12 Days or more

206086012093BT401400BRG2008□□
1 Piece(s)Available

12 Days or more

2575860135108BT401500BRG2508□□
1 Piece(s)Available

12 Days or more

2575860150123BT401700BRG2508□□
1 Piece(s)Available

12 Days or more

32801060135108BT401700BRG3210□□
1 Piece(s)Available

12 Days or more

32901060150123BT401900BRG3210□□

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Plunging (Z feed) Mounting Method With handle Number of flutes(sheet) 2
Details Type FCR type Long Features Tip with enhanced rigidity, allowing tough and stable ramping. Even greater rigidity with integrated two-plane restricted type. Application Ramping / Helical / Peck Drill
Accessory Wrench, Anti-Seizing Agent

Additional Products in this Category

Tech Support