(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Throwaway Tip (CC06-CC16)

Throwaway Tip (CC06-CC16)
  • Volume Discount

[Features]
· Throw-away insert that is ideal for specially designed boring machining

Part Number

Configured Part Number is shown.

Part Number
CCGA060204FN-H1
CCGA070204FN-H1
CCGA090304FN-H1
CCGA120404FN-H1
CCGM090304EFM-T1500A
CCGM090308EFM-T1500A
CCGM090308FLA-H1
CCGM120404EFM-T1500A
CCGM120408EFM-T1500A
CCGM120408FLA-H1
CCGP060204FLA-H1
CCGP070204EFM-T1500A
CCGP070204FLA-H1
CCMM090308EFM-AC700G
CCMM090308ESM-AC630M
CCMM120408ESM-AC630M
CCMP060204EFM-T1500A
CCMP060204ESM-AC630M
CCMP070204EFM-AC700G
CCMP070204ESM-AC630M
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Details Type Detailed work material Material type Variety name Thickness Length of side Compatible Insert Holder Cartridge Compatible Cartridge
10 Piece(s)Available

12 Days or more

Cast Iron0.4CC06Cast IronH1Carbide (equivalent to K10)2.386.35For EWN/EWD: ENH4-1F-ENH5-3F, for SW: SW2026E, SW2531E, SW2533E, SW3240E, for TW: TW2026E, TW2531E, TW2533E, TW3240E-
10 Piece(s)Available

12 Days or more

Cast Iron0.4CC07Cast IronH1Carbide (equivalent to K10)2.387.94For EWN/EWD: ENH6-1F-ENH6-3F, for RW: RW2533E, RW3037E-
10 Piece(s)Available

12 Days or more

Cast Iron0.4CC09Cast IronH1Carbide (equivalent to K10)3.189.52-For SW: SW3242E, SW4151E, SW4154E, SW5366E / For TW: TW3242E, TW4151E, TW4154E, TW5366E / For RW: RW3242E, RW4048E, RW4154E, RW5162E
10 Piece(s)Available

12 Days or more

Cast Iron0.4CC12Cast IronH1Carbide (equivalent to K10)4.7612.7-For SW: SW5370E, SW6986E, SW6890E, SW88110E, SW98126E, SW125153E, SW148176E, SW175203E / For TW: TW5370E, TW6986E, TW6890E, TW88110E, TW98126E, TW125153E, TW200E / For RW: RW5370E, RW6681E, RW6888E, RW86106E, RW100125E, RW125150E
10 Piece(s)Available

12 Days or more

Steel / Stainless Steel0.4CC09Ordinary SteelT1500ACermet (P10)3.189.52-For SW: SW3242E, SW4151E, SW4154E, SW5366E / For TW: TW3242E, TW4151E, TW4154E, TW5366E / For RW: RW3242E, RW4048E, RW4154E, RW5162E
10 Piece(s)Available

12 Days or more

Steel / Stainless Steel0.8CC09Ordinary SteelT1500ACermet (P10)3.189.52-For SW: SW3242E, SW4151E, SW4154E, SW5366E / For TW: TW3242E, TW4151E, TW4154E, TW5366E / For RW: RW3242E, RW4048E, RW4154E, RW5162E
10 Piece(s)Available

12 Days or more

Non-ferrous metal0.8CC09AluminumH1Breaker for carbide + aluminum3.189.52-For SW: SW3242E, SW4151E, SW4154E, SW5366E / For TW: TW3242E, TW4151E, TW4154E, TW5366E / For RW: RW3242E, RW4048E, RW4154E, RW5162E
1 Piece(s)Available

9 Days or more

Steel / Stainless Steel0.4CC12Ordinary SteelT1500ACermet (P10)4.7612.7-For SW: SW5370E, SW6986E, SW6890E, SW88110E, SW98126E, SW125153E, SW148176E, SW175203E / For TW: TW5370E, TW6986E, TW6890E, TW88110E, TW98126E, TW125153E, TW200E / For RW: RW5370E, RW6681E, RW6888E, RW86106E, RW100125E, RW125150E
10 Piece(s)Available

12 Days or more

Steel / Stainless Steel0.8CC12Ordinary SteelT1500ACermet (P10)4.7612.7-For SW: SW5370E, SW6986E, SW6890E, SW88110E, SW98126E, SW125153E, SW148176E, SW175203E / For TW: TW5370E, TW6986E, TW6890E, TW88110E, TW98126E, TW125153E, TW200E / For RW: RW5370E, RW6681E, RW6888E, RW86106E, RW100125E, RW125150E
10 Piece(s)Available

12 Days or more

Non-ferrous metal0.8CC12AluminumH1Breaker for carbide + aluminum4.7612.7-For SW: SW5370E, SW6986E, SW6890E, SW88110E, SW98126E, SW125153E, SW148176E, SW175203E / For TW: TW5370E, TW6986E, TW6890E, TW88110E, TW98126E, TW125153E, TW200E / For RW: RW5370E, RW6681E, RW6888E, RW86106E, RW100125E, RW125150E
10 Piece(s)Available

10 Days or more

Non-ferrous metal0.4CC06AluminumH1Breaker for carbide + aluminum2.386.35For EWN/EWD: ENH4-1F-ENH5-3F, for SW: SW2026E, SW2531E, SW2533E, SW3240E, for TW: TW2026E, TW2531E, TW2533E, TW3240E-
1 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.4CC07Ordinary SteelT1500ACermet (P10)2.387.94For EWN/EWD: ENH6-1F-ENH6-3F, for RW: RW2533E, RW3037E-
10 Piece(s)Available

8 Days or more

Non-ferrous metal0.4CC07AluminumH1Breaker for carbide + aluminum2.387.94For EWN/EWD: ENH6-1F-ENH6-3F, for RW: RW2533E, RW3037E-
10 Piece(s)Available

10 Days or more

Cast Iron0.8CC09Cast IronAC700GCoated Carbide (K20)3.189.52-For SW: SW3242E, SW4151E, SW4154E, SW5366E / For TW: TW3242E, TW4151E, TW4154E, TW5366E / For RW: RW3242E, RW4048E, RW4154E, RW5162E
10 Piece(s)Available

8 Days or more

Stainless Steel0.8CC09SS Material, SUSAC630MCoated Carbide (M30)3.189.52-For SW: SW3242E, SW4151E, SW4154E, SW5366E / For TW: TW3242E, TW4151E, TW4154E, TW5366E / For RW: RW3242E, RW4048E, RW4154E, RW5162E
10 Piece(s)Available

12 Days or more

Stainless Steel0.8CC12SS Material, SUSAC630MCoated Carbide (M30)4.7612.7-For SW: SW5370E, SW6986E, SW6890E, SW88110E, SW98126E, SW125153E, SW148176E, SW175203E / For TW: TW5370E, TW6986E, TW6890E, TW88110E, TW98126E, TW125153E, TW200E / For RW: RW5370E, RW6681E, RW6888E, RW86106E, RW100125E, RW125150E
1 Piece(s)Available

Quote

Steel / Stainless Steel0.4CC06Ordinary SteelT1500ACermet (P10)2.386.35For EWN/EWD: ENH4-1F-ENH5-3F, for SW: SW2026E, SW2531E, SW2533E, SW3240E, for TW: TW2026E, TW2531E, TW2533E, TW3240E-
10 Piece(s)Available

12 Days or more

Stainless Steel0.4CC06SS Material, SUSAC630MCoated Carbide (M30)2.386.35For EWN/EWD: ENH4-1F-ENH5-3F, for SW: SW2026E, SW2531E, SW2533E, SW3240E, for TW: TW2026E, TW2531E, TW2533E, TW3240E-
10 Piece(s)Available

8 Days or more

Cast Iron0.4CC07Cast IronAC700GCoated Carbide (K20)2.387.94For EWN/EWD: ENH6-1F-ENH6-3F, for RW: RW2533E, RW3037E-
10 Piece(s)Available

12 Days or more

Stainless Steel0.4CC07SS Material, SUSAC630MCoated Carbide (M30)2.387.94For EWN/EWD: ENH6-1F-ENH6-3F, for RW: RW2533E, RW3037E-

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape)

Additional Products in this Category

Tech Support