(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 80° diamond-shaped tip; 2 corners can be used
Part Number
Configured Part Number is shown.
TW2533E
Applicable Tip Shape | C (80° Diamond-Shape) | Minimum Processing Diameter | 25 |
---|---|---|---|
Use | Internal Diameter | Oil Hole Presence | NA |
Type | For Blind Hole E Type | Machined Diameter Range(mm) | 25~33 |
Compatible Tip | CC06 | Specifications | 80° Diamond-shaped tip; 2 corners can be used |
Compatible Tip Clamp Screw Set | S2.5S-T7 | Compatible Head Model | TWN 25- 40CKB2 |
Number of included sets | 2 pcs. | - | - |
Applicable Tip Shape | C (80° Diamond-Shape) | Minimum Processing Diameter | 25 | Use | Internal Diameter |
---|---|---|---|---|---|
Oil Hole Presence | NA | Type | For Blind Hole E Type | Machined Diameter Range(mm) | 25~33 |
Compatible Tip | CC06 | Specifications | 80° Diamond-shaped tip; 2 corners can be used | Compatible Tip Clamp Screw Set | S2.5S-T7 |
Compatible Head Model | TWN 25- 40CKB2 | Number of included sets | 2 pcs. |
Please check the type/dimensions/specifications of the part TW2533E in the TW Cartridge (E-Type for Blind Holes) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy