(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

SW Cartridge (A-Type for Through Holes)

Part Number

Configured Part Number is shown.

Part Number
SW125153A
SW148176A
SW175203A
SW2026A
SW2533A
SW3242A
SW4154A
SW5370A
SW88110A
SW98126A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Processing Diameter Machining Diameter φD
(mm)
Compatible Tip Compatible Tip Clamp Screw Set Compatible Head Model
1 Piece(s)Available

12 Days or more

125125~153SC12S5S-20IPSW 98-153CKB7
1 Piece(s)Available

12 Days or more

148148~176SC12S5S-20IPSW148-203CKB6
1 Piece(s)Available

12 Days or more

175175~203SC12S5S-20IPSW148-203CKB7
1 Piece(s)Available

10 Days or more

2020~26SC06S2.5S-7IPSW 20- 31CKB1
1 Piece(s)Available

12 Days or more

2525~33SC06S4S-15IPSW 25- 40CKB2
1 Piece(s)Available

12 Days or more

3232~ 42SC09S4S-15IPSW 32- 51CKB3
1 Piece(s)Available

12 Days or more

4141~ 54SC09S5S-20IPSW 41- 66CKB4
1 Piece(s)Available

12 Days or more

5353~ 70SC12S5S-20IPSW 53- 86CKB5
1 Piece(s)Available

12 Days or more

8888~110SC12S5S-20IPSW 68-110CKB6
1 Piece(s)Available

12 Days or more

9898~126SC12S5S-20IPSW 98-153CKB6

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Use Internal Diameter Oil Hole Presence NA
Type Through Hole A Type Specifications 4 corners of the tip can be used Description The cartridges is a set of two and comes with one tip clamp screw wrench.

Additional Products in this Category

Tech Support