(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

RW Cartridge (for Through Holes) Cartridge Body

RW Cartridge (for Through Holes) Cartridge Body
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: S (Square)
•Type: Through Hole A Type
•Description: The cartridges is a set of two and comes with one tip clamp screw wrench.
•Specification: Square tip, 4 corners are usable

Part Number

Configured Part Number is shown.

Part Number
RW25-33A
RW32-42A
RW41-54A
RW53-70A
RW68-88A
RW86-106A
RW100-125A
RW125-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Processing Diameter Machined Diameter Range
(mm)
Compatible Tip Compatible Tip Clamp Screw Set CK Boring Compatible Head Models ABS Modular Compatible Head Model
1 Piece(s)Available

12 Days or more

2525~33SC07S3SRW 25- 33CK2ABS25-RW2837- 45
1 Piece(s)Available

12 Days or more

3232–42SC12S4SRW 32- 42CK3ABS32-RW3648- 50
1 Piece(s)Available

12 Days or more

4141~54SC12S4SRW 41- 54CK4ABS40-RW4562- 60
1 Piece(s)Available

10 Days or more

5353~70SC12S5SRW 53- 70CK5ABS50-RW5681- 60
1 Piece(s)Available

12 Days or more

6868~88SC12S5SRW 68-100CK6ABS63-RW70106- 70
1 Piece(s)Available

12 Days or more

8686~106SC12S5SRW 68-100CK6ABS63-RW70106- 70
1 Piece(s)Available

12 Days or more

100100–125SC07S5SRW100-150CK6-
1 Piece(s)Available

12 Days or more

125125~150SC09S5SRW100-150CK6-

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Use Internal Diameter Oil Hole Presence NA
Type Through Hole A Type Specifications Square tip, 4 corners are usable Description The cartridges is a set of two and comes with one tip clamp screw wrench.

Additional Products in this Category

Tech Support