(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EWN Boring Head Set (for Finishing / Insert Holder Type)

EWN Boring Head Set (for Finishing / Insert Holder Type)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Oil Hole Presence: Included
•Description: ENH○-1 is attached to the insert holder. Purchase ENH○-2 and 3 separately. When using with back boring, the direction of rotation is reversed.
•Feature: 1-micron scale has been added to the easy-to-see scale of 0.01 mm/φ increments.

Part Number

Configured Part Number is shown.

Part Number
EWN20-36CKB1
EWN25-47CKB2
EWN32-60CKB3
EWN41-74CKB4
EWN53-95CKB5
EWN68-150CKB6
EWN100-203CKB6
EWN100-203CKB7
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Processing Diameter Boring/Processing Diameter φD
(mm)
Boring / L
(mm)
Compatible Tip Compatible shank CK NO. Mass
(g)
Boring / L1
(mm)
Back Boring/Processing Diameter φd
(mm)
Back Boring / L2
(mm)
Back Boring / L3
(mm)
Back Boring / B
(mm)
Insert Holder
1 Piece(s)Available

10 Days or more

2020~26/25~31/30~3632.5TP08CK17029.5-/30~31/30~3610.51910ENH1-1/ENH1-2/ENH1-3
1 Piece(s)Available

8 Days or more

2525~33/32~40/39~4735.5TP08CK212032.5-/36~40/39~4711.52112.5ENH2-1/ENH2-2/ENH2-3
1 Piece(s)Available

8 Days or more

3232~42/41~51/50~6040TP08CK321035-/46~51/50~60102516ENH3-1/ENH3-2/ENH3-3
1 Piece(s)Available

12 Days or more

4141~54/50~63/61~7447TC11CK440043-/53~63/61~74142920ENH4-1/ENH4-2/ENH4-3
1 Piece(s)Available

12 Days or more

5353~70/65~82/78~9557TC11CK511005362~70/65~82/78~95193425.5ENH5-1/ENH5-2/ENH5-3
1 Piece(s)Available

10 Days or more

6868~100/94~126/118~15071TC11CK6174067.280~100/94~126/118~1502245.232.5ENH6-1/ENH6-2/ENH6-3
1 Piece(s)Available

12 Days or more

100100~153/126~179/150~20371TC11CK6246067.2112~153/126~179/150~2032245.245.5ENH6-1/ENH6-2/ENH6-3
1 Piece(s)Available

12 Days or more

100100~153/126~179/150~20387TC11CK7398083.2112~153/126~179/150~2033845.245.5ENH6-1/ENH6-2/ENH6-3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Processing Diameter Boring/Processing Diameter φD
(mm)
Boring / L
(mm)
Compatible Tip Compatible shank CK NO. Mass
(g)
Boring / L1
(mm)
Back Boring/Processing Diameter φd
(mm)
Back Boring / L2
(mm)
Back Boring / L3
(mm)
Back Boring / B
(mm)
Insert Holder

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Use Internal Diameter Oil Hole Presence Available
Features 1-micron scale has been added to the easy-to-see scale of 0.01 mm/φ increments. Specifications Prebalanced design achieves stable machining accuracy. The range of operation has expanded with back boring now compatible to standard. Description ENH○-1 is attached to the insert holder. Purchase ENH○-2 and 3 separately. When using with back boring, the direction of rotation is reversed.

Additional Products in this Category

Tech Support