(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Throw-Away Tip for C-Cutter Boy

Throw-Away Tip for C-Cutter Boy
  • Volume Discount

[Features]
· An economical type with long life that allows 3 corners of the carbide tip to be used

Part Number

Configured Part Number is shown.

C1603B

Part Number
C1603B
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45 work material general steel / Cast Iron / Aluminum
Tool Material Type Carbide Coating Y/N Available Coating Type Other
R Size (R)(mm) 0.4 Coating Carbide Features Ideal for chamfering work with a desktop drilling machine. Clean chamfering can be done by adopting a carbide slow way tip. Carbide guide prevents chattering mark.
Set content and accessories 1 case: 10 pcs Thickness(mm) 3.18 Inscribed Circle φD 9.525

Please check the type/dimensions/specifications of the part C1603B in the Throw-Away Tip for C-Cutter Boy series.

Additional Products in this Category

Tech Support