(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Boring System CK Shank (BBT Shank)

CK Boring System CK Shank (BBT Shank)
  • Volume Discount

[Features]
· Especially effective for machining deep holes and large diameters. Reduces vibration and deflection that affect the boring process.
· BIG-PLUS (BBT Shank) tools can be used on both BIG-PLUS spindles and conventional BT spindles

Part Number

Configured Part Number is shown.

BBT50-CK4-165

Part Number
BBT50-CK4-165
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Link Diameter 39 Oil Hole Presence Available L(mm) 165
Big Plus BT NO. BBT50 L1(mm) 118 Compatible shank CK NO. CK4
Mass(g) 4500 A(mm) 122 Features Suppresses vibration and the amount of deflection, both problems when boring processing, and is especially effective on deep hole and large diameter processing.

Additional Products in this Category

Tech Support