(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Top Dish Scale

Top Dish Scale
  • Volume Discount

Battery Support: None
Computer Connectivity Function: None (Connection Unavailable)
Dust/Water Resistance: None
Main Applications: Measuring Instrument
Model: Body
Printer Connection Function: None (Connection Unavailable)
Weighing Pan Shape: Square Plate
For complete product overview and details on Top Dish Scale see the sections below:

Part Number

Configured Part Number is shown.

PSCALE-5

Part Number
PSCALE-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Capacity(g) 5000
Minimum Display(g) 20 Measurement Plate Shape Square Plate Dry Cell Battery Compatible None
PC connection function No (Cannot be connected) Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None
Material Synthetic Resin Capacity(kg) 5

Additional Products in this Category

Tech Support