(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Saw

Metal Saw
  • Volume Discount

•Use: For Ordinary steel
•Material: High-Speed Steel
•Internal Diameter: 25.4

Part Number

Configured Part Number is shown.

Part Number
METAL75-1
METAL75-1.5
METAL100-1
METAL100-1.5
METAL125-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Number of flutes
1 Piece(s)Available

7 Days or more

75148
1 Piece(s)Available

9 Days or more

751.540
1 Piece(s)Available

9 Days or more

100156
1 Piece(s)Available

7 Days or more

1001.556
1 Piece(s)Available

9 Days or more

1252.556

Loading...

  1. 1

Basic Information

Application For Ordinary Steel Material High-speed steel Internal Diameter 25.4

Additional Products in this Category

Tech Support