(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Drill, Okabe Standard, JIS Type 1 60°

Center Drill, Okabe Standard, JIS Type 1 60°
  • Volume Discount

A center drill manufactured with tempering using the best heat treatment

Part Number

Configured Part Number is shown.

Part Number
J1CD0.7-3.5
J1CD1.0-4
J1CD1.5-5
J1CD2.0-6
J1CD3.0-10
J1CD4.0-12
J1CD5.0-14
J1CD6.0-18
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

14 Days or more

0.70.7X3.513.535
1 Piece(s)Available

9 Days or more

11X41.5435
1 Piece(s)Available

9 Days or more

1.51.5X52540
1 Piece(s)Available

8 Days or more

22X63645
1 Piece(s)Available

8 Days or more

33X1041055
1 Piece(s)Available

9 Days or more

44X1251266
1 Piece(s)Available

9 Days or more

55X146.51478
1 Piece(s)Available

9 Days or more

66X1881890
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support