(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Drill, Okabe Standard, Type 1, G Coating 60°

Center Drill, Okabe Standard, Type 1, G Coating 60°
  • Volume Discount

A center drill manufactured with tempering using the best heat treatment

Part Number

Configured Part Number is shown.

Part Number
GCD0.3-3
GCD0.4-3
GCD0.5-3
GCD0.6-3.5
GCD0.7-3.5
GCD0.8-4
GCD0.9-4
GCD1.0-4
GCD1.2-5
GCD1.5-5
GCD2.0-6
GCD2.5-7.7
GCD3.0-7.7
GCD3.0-8
GCD4.0-10
GCD4.0-11
GCD5.0-11
GCD5.0-12
GCD6.0-18
GCD10.0-18
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

9 Days or more

0.30.3X30.4331
1 Piece(s)Available

14 Days or more

0.40.4X30.5331
1 Piece(s)Available

9 Days or more

0.50.5X30.6331
1 Piece(s)Available

14 Days or more

0.60.6X3.50.73.536
1 Piece(s)Available

14 Days or more

0.70.7X3.50.93.536
1 Piece(s)Available

14 Days or more

0.80.8X41436
1 Piece(s)Available

14 Days or more

0.90.9X41.1436
1 Piece(s)Available

9 Days or more

11X41.3436
1 Piece(s)Available

14 Days or more

1.21.2X51.6542
1 Piece(s)Available

12 Days or more

1.51.5X52542
1 Piece(s)Available

9 Days or more

22X62.6647
1 Piece(s)Available

9 Days or more

2.52.5X7.73.27.757
1 Piece(s)Available

9 Days or more

33X7.73.97.757
1 Piece(s)Available

9 Days or more

33X83.9853
1 Piece(s)Available

14 Days or more

44X105.21069
1 Piece(s)Available

9 Days or more

44X115.21169
1 Piece(s)Available

9 Days or more

55X116.61169
1 Piece(s)Available

14 Days or more

55X126.61269
1 Piece(s)Available

14 Days or more

66X187.81895
1 Piece(s)Available

14 Days or more

1010X1813.118100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type G

Additional Products in this Category

Tech Support