(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rust Remover

Rust Remover
  • Volume Discount

•Model: Rubber grinding stone
•Overall Length L (mm): 65
•Width W (mm): 40
•Shape: Flat Type
•Thickness T (mm): 9

Part Number

Configured Part Number is shown.

Part Number
SBTR-46
SBTR-320
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
1 Piece(s)Available

8 Days or more

46
1 Piece(s)Available

12 Days or more

320

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Overall Length L(mm) 65 Width W(mm) 40
Shape Flat Type Thickness T(mm) 9 Quantity/Pack(Book) 0

Additional Products in this Category

Tech Support