(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuji Zircon Beads (Contains 20 KG)

Fuji Zircon Beads (Contains 20 KG)
  • Volume Discount

[Features]
· Zircon Series: It is a tough zircon abrasive with increased compression and destructive strength made of crystalline zirconia (ZrO2) and amorphous silicon oxide (SiO2) melted by the electrofusion method, with the crystal phase and amorphous phase bonded in high density using the conventional combustion method.
· It has a bead shape and is heavy and tough, making it suitable for general cleaning (glass beads substitution)

Part Number

Configured Part Number is shown.

Part Number
FZB-20
FZB-30
FZB-40
FZB-60
FZB-80
FZB-100
FZB-120
FZB-170
FZB-205
FZB-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Center Grain Diameter
(μm)
1 Piece(s)Available

11 Days or more

20600~850
1 Piece(s)Available

11 Days or more

30425~600
1 Piece(s)Available

11 Days or more

40250~425
1 Piece(s)Available

10 Days or more

60125~250
1 Piece(s)Available

10 Days or more

80180~250
1 Piece(s)Available

11 Days or more

100125~180
1 Piece(s)Available

10 Days or more

12063~125
1 Piece(s)Available

11 Days or more

17045~90
1 Piece(s)Available

10 Days or more

205<63
1 Piece(s)Available

11 Days or more

40030~63

Loading...

  1. 1

Basic Information

Product Type Abrasive Application Aluminum Extrusion Die, Plastic Extrusion Screw, Vacuum Vapor-Deposition Jig (sputtering, CVD ion plating), Backing Plate Cleaning, Various Cleaning Types, Golf Club Head Decorative Lacquering, Sputtering of Welded Part, Removal of Temper Color, Removal of Black Scale from Forged Stainless Steel Parts, Precision Polishing of Target Material

Additional Products in this Category

Tech Support