(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - High Speed Steel, SX Type (SX2010M)

Spiral Flute Taps - High Speed Steel, SX Type SX2010M
  • Volume Discount

•Tap Model: Spiral Tap
•Material: SKH

Part Number

Configured Part Number is shown.

SX2010M

Part Number
SX2010M
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Thread Size (Nominal) Pitch, Number of Threading
(mm)
1 Piece(s)Available

10 Days or more

MeterM101

Loading...

  1. 1

Basic Information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Material Details SKH

Please check the type/dimensions/specifications of the part SX2010M in the Spiral Flute Taps - High Speed Steel, SX Type series.

Products like this...

Part Number
SX2010N
SX2010O
SX2011N
SX2011O
SX2012N
SX2012O
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Thread Size (Nominal) Pitch, Number of Threading
(mm)
1 Piece(s)Available

10 Days or more

MeterM101.25
1 Piece(s)Available

10 Days or more

MeterM101.5
1 Piece(s)Available

10 Days or more

MeterM111.25
1 Piece(s)Available

10 Days or more

MeterM111.5
1 Piece(s)Available

10 Days or more

MeterM121.25
1 Piece(s)Available

10 Days or more

MeterM121.5

Additional Products in this Category

Tech Support